IESNA:LM-63-2002
[TEST]P1389254
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-827-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9485.2
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
67.6 93.7 145.7 278.4 608.8 876.7 1084.8 1259.1 1441.3 1652.0 1919.9 2260.7 2726.4 3519.9 4547.5 5661.0 6940.9 7825.4 
8090.8 7786.4 7091.8 6441.4 5817.0 5047.0 3293.6 1680.6 892.3 679.0 619.2 608.8 595.8 447.5 221.1 166.5 54.6 20.8 0.0 
67.6 91.1 140.5 286.2 598.4 889.7 1082.2 1253.9 1438.7 1667.6 1922.5 2258.1 2731.6 3473.1 4570.9 5700.0 6904.5 7794.2 
8122.0 7838.4 7151.6 6511.7 5827.5 5047.0 3371.6 1649.4 913.1 686.8 621.8 606.2 595.8 450.1 218.5 163.9 54.6 20.8 0.0 
67.6 91.1 135.3 262.8 551.5 840.3 1079.6 1246.1 1441.3 1665.0 1922.5 2263.3 2687.4 3285.7 4303.0 5556.9 6896.7 7848.9 
8259.9 8127.2 7544.5 6974.7 6178.7 5304.5 3891.9 2034.4 1097.9 757.0 640.0 606.2 590.6 535.9 223.7 158.7 65.0 26.0 0.0 
67.6 88.5 130.1 228.9 483.9 762.3 1040.6 1235.7 1423.0 1639.0 1909.5 2187.9 2539.1 2986.6 3759.2 4979.4 6516.9 7864.5 8444.6 
8504.4 8202.7 7843.6 7216.7 6030.4 4607.3 2721.2 1498.5 928.8 692.0 611.4 574.9 530.7 223.7 143.1 72.8 33.8 0.0 
67.6 88.5 119.7 189.9 385.0 650.4 936.6 1175.9 1358.0 1579.1 1805.5 2050.0 2359.6 2677.0 3098.4 3855.5 5179.7 7029.4 8408.2 
8889.5 8775.0 8520.1 8470.6 8067.4 6613.1 4289.9 2232.1 1313.8 819.5 585.3 468.3 418.8 257.6 130.1 91.1 49.4 0.0 
67.6 85.9 109.3 158.7 270.6 502.1 764.9 1025.0 1259.1 1446.5 1667.6 1904.3 2138.5 2427.2 2747.2 3176.5 3816.5 4989.8 7006.0 
8707.4 9386.4 9295.3 8983.1 9134.0 8928.5 7843.6 4825.9 2135.9 1001.6 580.1 377.2 288.8 218.5 122.3 101.5 70.2 0.0 
67.6 83.2 98.9 124.9 179.5 291.4 504.7 733.6 993.8 1240.9 1459.5 1659.8 1896.5 2146.3 2401.2 2734.2 3181.7 3806.1 4719.2 
6243.7 8220.9 9623.1 10042.0 9844.2 9737.6 9753.2 9056.0 6327.0 2778.4 1061.4 426.7 262.8 195.1 156.1 127.5 104.1 0.0 
67.6 78.0 88.5 101.5 124.9 161.3 231.5 361.6 559.3 780.5 1009.4 1267.0 1516.7 1771.7 2021.4 2294.6 2638.0 3049.0 3595.3 4342.0 
5445.0 6844.7 8540.9 10094.0 10468.6 10268.3 10042.0 9269.3 7388.4 4032.4 1735.2 574.9 273.2 208.1 169.1 145.7 0.0 
67.6 78.0 88.5 98.9 119.7 150.9 213.3 330.4 512.5 720.6 949.6 1194.1 1451.7 1709.2 1964.2 2234.7 2567.7 2963.2 3499.1 4269.1 
5275.9 6610.5 8283.3 9896.3 10479.0 10289.1 10000.3 9287.5 7739.6 4487.7 1972.0 658.2 273.2 213.3 176.9 153.5 0.0 
67.6 75.4 80.6 85.9 91.1 101.5 114.5 140.5 176.9 241.9 348.6 489.1 671.2 861.1 1090.0 1334.6 1613.0 1977.2 2393.4 2924.1 3642.2 
4414.8 5460.6 6688.6 8324.9 9389.0 8931.1 7653.7 5858.7 3967.4 2627.6 1566.1 863.7 416.2 176.9 171.7 0.0 
67.6 70.2 72.8 72.8 72.8 72.8 72.8 72.8 72.8 78.0 83.2 93.7 106.7 127.5 150.9 189.9 244.5 333.0 465.7 668.6 957.4 1274.8 1631.2 1896.5 
2122.9 2565.1 3233.7 3540.7 3186.9 2507.9 1828.9 1300.8 814.3 307.0 46.8 15.6 0.0 
67.6 70.2 70.2 67.6 67.6 65.0 62.4 59.8 59.8 59.8 59.8 59.8 62.4 65.0 70.2 75.4 88.5 111.9 156.1 226.3 327.8 408.4 411.0 333.0 
283.6 366.8 601.0 887.1 918.3 686.8 374.6 179.5 72.8 28.6 13.0 7.8 0.0 
67.6 67.6 65.0 62.4 59.8 59.8 54.6 52.0 49.4 49.4 49.4 46.8 46.8 44.2 44.2 44.2 46.8 52.0 67.6 101.5 135.3 137.9 85.9 54.6 39.0 33.8 
28.6 28.6 26.0 23.4 20.8 13.0 10.4 10.4 7.8 7.8 0.0 
67.6 65.0 59.8 54.6 52.0 52.0 46.8 44.2 39.0 33.8 31.2 28.6 26.0 23.4 18.2 15.6 13.0 10.4 10.4 10.4 7.8 5.2 5.2 2.6 2.6 2.6 5.2 5.2 2.6 5.2 5.2 5.2 5.2 
5.2 7.8 7.8 0.0 
67.6 59.8 54.6 49.4 46.8 41.6 36.4 28.6 23.4 20.8 15.6 13.0 7.8 7.8 5.2 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 2.6 5.2 5.2 
5.2 0.0 
67.6 57.2 49.4 44.2 41.6 33.8 28.6 20.8 15.6 10.4 7.8 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 5.2 5.2 
0.0 
67.6 54.6 46.8 41.6 36.4 28.6 20.8 15.6 10.4 5.2 2.6 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 2.6 
0.0 
67.6 54.6 46.8 39.0 33.8 26.0 18.2 13.0 7.8 5.2 2.6 0.0 0.0 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 2.6 
0.0 
67.6 54.6 46.8 39.0 31.2 26.0 15.6 10.4 7.8 2.6 0.0 0.0 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 
0.0 
67.6 54.6 46.8 39.0 31.2 26.0 18.2 13.0 7.8 2.6 0.0 7.8 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
67.6 54.6 46.8 39.0 33.8 26.0 18.2 13.0 10.4 5.2 5.2 7.8 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 0.0 
0.0 
67.6 54.6 46.8 39.0 31.2 26.0 18.2 13.0 10.4 5.2 5.2 10.4 5.2 2.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.6 2.6 
0.0 
